Start main contents

  • Register
  • Login

Solutions

Print page

Solutions

Guided Operator Solutions

A lean strategy in human mistake prevention

Guided Operator Solutions

 

Typical applications

Mitsubishi Electric's Guided Operator Solutions offer a wide array of ergonomically designed terminals and can be deployed in many industry areas that include; automotive, logistics, semiconductor and life science sectors.

Picking

Typical applications

Picking is a key area where production efficiency can be improved and where product quality can be enhanced. Guided Operator Solutions significantly reduce overall man-hours, eliminate mistakes in parts picking, and also reduce operator fatigue.

Parts replenishment

!!Terminology path not found: /pages/fa/solutions/industries/manufacturing/gos/tab_applications_2!!

Parts replenishment is another area where mistakes can occur, and these can have knock-on effects in quality control in assembly. Guided Operator Solutions identify exactly where parts need to be replenished and ensure that correct parts are added to the bin.

Production cell

!!Terminology path not found: /pages/fa/solutions/industries/manufacturing/gos/tab_applications_3!!

The ‘cell production’ model for assembly is becoming common at plants focused on ‘high mix, low volume’ production, with a single operator responsible for the complete assembly of a product. Guided Operator Solutions can eliminate mistakes at source reducing the risk of re-work on the product.

Kitting

!!Terminology path not found: /pages/fa/solutions/industries/manufacturing/gos/tab_applications_4!!

Kitting out a tray with components for a subsequent manufacturing process requires an operator to pick a number of parts from a number of different bins, following detailed work instructions for components and quantities. Guided Operator Solutions ensure the right components are added to the kit box in the right quantities, saving time and reducing mistakes.

Tangible benefits

Mitsubishi Electric’s Guided Operator Solutions not only significantly reduce the risk of quality issues occurring in manufacturing processes, but they also can be deployed in a diverse range of industry sectors where the benefits can be identified by both managers and operators.

Before implementing Guided Operator Solutions

Before

  • Time to read part list and instructions
  • Operator must search for parts
  • Slow assembly time
  • Potential for incorrect parts assembly
  • Extensive operator training required

After implementing Guided Operator Solutions

After

  • No parts list or instructions
  • No need to search for parts
  • Faster assembly time
  • Increased assembly quality
  • Reduced operator training requirements

With the Mitsubishi Electric Guided Operator Solutions in place, the automation system guides the worker to the correct parts bin by simply lighting an indicator next to the correct picking location, or by opening a shutter and requiring an operator acknowledgement of the successful pick of the correct part. Picking becomes not only inherently more reliable and mistake-free but also much faster, so both quality and overall productivity improve.

A totally integrated solution

Simple

Simple

The design of the Guided Operator Solutions has been based on simplistic concepts.

  • Terminals can be installed directly on pipe racking.
  • Dedicated cables for easy and cost-saving wiring
  • Intuitive connectors for fast installation of networks
  • Software allows easy configuration, programming and maintenance.

Versatile

Versatile

The sheer variety of the terminals available makes Mitsubishi Electric’s solution suitable for almost any application.

  • Photoelectric sensors allow high picking speeds.
  • Push button and lever type feedback actuators for more cost sensitive applications
  • Terminals with opening/closing doors physically prevent picking mistakes.
  • Devices with a display "count" enable assemblers to pick multiple parts from the same picking location.

Expandable

Expandable

At the heart of the Guided Operator Solutions are Mitsubishi Electric controllers with dedicated masters communicating with the network of terminals.

  • Controllers range from simple FX series to more advanced modular L series, Q series or iQ-R series PLCs.
  • Devices such as bar code scanners, electric screwdrivers or vision systems can be easily connected to the controller.
  • Mitsubishi Electric’s intuitive GOT HMIs clearly display work instructions.
  • Drive and robotic technology can be integrated into the manufacturing cell.

Integrated

Integrated

Often assembly tasks must fit into the wider operational environment of the plant, where connectivity to ERP and MES systems is imperative.

  • Connectivity to multiple picking applications over CC-Link and CC-Link IE networks
  • High speed data communication enables synchronisation of tasks.
  • MES technology connects enterprise systems to manage resources and output in real time.

Terminal options

Terminal options

Guided Operator Solutions offer a variety of terminal types, they range from a simple LED and push button device through to door operated terminals. Options for lever switch and photoelectric terminals are also available.

Material NameDescriptionArticle Number
BL227XB-K02VN-PCompact, pushbutton switch, single colour indication295195
BL227XB-K06MN-PCompact, pushbutton switch, multi colour indication295196
BL227XB-K71VN-PStandard compact, pushbutton switch, single colour indication, 7 segment display295197
BL227XB-K02V-PStandard compact, lever switch, single colour indication295198
BL227XB-K06M-PStandard compact, lever switch, multi colour indication295199
BL227XB-K71V-PStandard compact, lever switch, single colour indication, 7 segment display295200
BL227XB-K02VL-PStandard compact, photoelectric downward reflection, single colour indication295201
BL227XB-F04V-PStandard, door, lever switch, single colour indication290111
BL227PB-T07P02V-PPhotoelectric transmission (emmision), single colour indication, 70mm295202
BL227XB-T07P02V-CPhotoelectric transmission (reception), single colour indication, 70mm295203
BL227PB-T14P02V-PPhotoelectric transmission (emmision), single colour indication, 140mm295204
BL227XB-T14P02V-CPhotoelectric transmission (reception), single colour indication, 140mm295205

Accessories

Material NameDescriptionArticle Number
ARW-04-RHAddress writer (ARW-04 +Infrared ray remote head)295478
FK4-125-1004-core flat cable (1.25sq), 100m winding290883
LP4-WR-10PLP connector For 4-core flat cable (1.25sq), 10 connectors included.290884
BT0Terminator (for ASLINK series)290896
LP-TOOLCrimping tool for LP connector289161
ANF-01ASLINK Filter295479

Masters and gateways

Material NameDescriptionArticle Number
RJ51AW12ALMELSEC iQ-R AnyWireASLINK master module301856
QJ51AW12ALMELSEC-Q AnyWireASLINK master module290141
LJ51AW12ALMELSEC-L AnyWireASLINK master module290898
FX3U-128ASL-MMELSEC-F AnyWireASLINK master module290900
NZ2AW1C2ALCC-Link AnyWireASLINK bridge module294278
NZ2AW1GFALCC-Link IE AnyWireASLINK bridge module297161

Poka Yoke = mistake prevention

Poka Yoke is a method of eliminating mistakes in a manufacturing or logistics operation at source before they can occur. Based on the principles of Poka Yoke, a Japanese term that translates as ‘mistake prevention’, Mitsubishi Electric have developed their integrated Guided Operator Solutions.

Guided Operator Solutions


OEM Starter Pack – Our OEM Starter Packs are just £999!
More

Industry 4.0 White Paper – The fourth industrial revolution has created what has been dubbed ‘Industry 4.0’. This white paper explains the background, consider the challenges and offer solutions to the adoption of I4.0.
More
Page top