Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Product line

FR-A770-_-K-79 355/400K

FR-A770-_-K-79 560/630K

Output

Rated motor capacity 1

150 % overload capacity

355/400

560/630

Rated current A

150 % overload capacity

I rated

401 (344) 2

611 (545) 2

I max. 60 s

602 (516)

917 (818)

Rated output capacity kVA

479 (411)

730 (651)

Overload capacity

150 % of rated motor capacity for 60 s

Frequency range

0.2–400 Hz

Modulation control

PWM control with 2 kHz carrier frequency

Input

Power supply voltage

3-phase, 600–690 V AC, ±10 %

Voltage range

540–759 V AC at 50/60 Hz

Power supply frequency

50/60 Hz ±5 %

Rated input capacity kVA

463

730

Others

Power supply voltage for control circuit 3

380–480 V AC at 50/60 Hz

Cooling

Fan cooling

Protective structure

IP00

Power loss kW

8

125

Frequency inverter weight kg

460

485

Choke weight kg

80

105

Dimensions (WxHxD) mm

995x1580x440

Order information

Art. no.

268859

268860

Remarks:

  1. Motor capacity derating is required when input voltage is below 660 V.
  2. When operating the vector control using a motor with encoder and a plug-in option FR-A7AP/FR-A7AL, the related output current is the value in parentheses and maximum surrounding air temperature reduces to 40 °C.
  3. The voltage for separate power supply of the control circuit is 380 to 480 V AC, 50/60 Hz. It is not allowed, to use the 690 V power supply voltage. In factory setting, the control circuit is supplied with the correct voltage by an internal transformer via the jumpers across R1/L11 and S1/L21.

Product line

FR-A770-_-K-79 355/400K

FR-A770-_-K-79 560/630K

Output

Rated motor capacity 1

150 % overload capacity

150 % overload capacity

355/400

560/630

Rated current A

150 % overload capacity

I rated

401 (344) 2

611 (545) 2

Rated current A

150 % overload capacity

I max. 60 s

602 (516)

917 (818)

Rated output capacity kVA

Rated output capacity kVA

Rated output capacity kVA

479 (411)

730 (651)

Overload capacity

Overload capacity

Overload capacity

150 % of rated motor capacity for 60 s

150 % of rated motor capacity for 60 s

Frequency range

Frequency range

Frequency range

0.2–400 Hz

0.2–400 Hz

Modulation control

Modulation control

Modulation control

PWM control with 2 kHz carrier frequency

PWM control with 2 kHz carrier frequency

Input

Power supply voltage

Power supply voltage

Power supply voltage

3-phase, 600–690 V AC, ±10 %

3-phase, 600–690 V AC, ±10 %

Voltage range

Voltage range

Voltage range

540–759 V AC at 50/60 Hz

540–759 V AC at 50/60 Hz

Power supply frequency

Power supply frequency

Power supply frequency

50/60 Hz ±5 %

50/60 Hz ±5 %

Rated input capacity kVA

Rated input capacity kVA

Rated input capacity kVA

463

730

Others

Power supply voltage for control circuit 3

Power supply voltage for control circuit 3

Power supply voltage for control circuit 3

380–480 V AC at 50/60 Hz

380–480 V AC at 50/60 Hz

Cooling

Cooling

Cooling

Fan cooling

Fan cooling

Protective structure

Protective structure

Protective structure

IP00

IP00

Power loss kW

Power loss kW

Power loss kW

8

125

Frequency inverter weight kg

Frequency inverter weight kg

Frequency inverter weight kg

460

485

Choke weight kg

Choke weight kg

Choke weight kg

80

105

Dimensions (WxHxD) mm

Dimensions (WxHxD) mm

Dimensions (WxHxD) mm

995x1580x440

995x1580x440

Order information

Art. no.

268859

268860

Remarks:

  1. Motor capacity derating is required when input voltage is below 660 V.
  2. When operating the vector control using a motor with encoder and a plug-in option FR-A7AP/FR-A7AL, the related output current is the value in parentheses and maximum surrounding air temperature reduces to 40 °C.
  3. The voltage for separate power supply of the control circuit is 380 to 480 V AC, 50/60 Hz. It is not allowed, to use the 690 V power supply voltage. In factory setting, the control circuit is supplied with the correct voltage by an internal transformer via the jumpers across R1/L11 and S1/L21.

Back

Page top