Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

FX5-40SSC-S

FX5-80SSC-S

Number of controllable axes

4

8

Interpolation functions

Linear interpolation for up to 4 axes, circular interpolation for 2 axes

Control system

PTP (point to point) control, trajectory control (both linear and arc), speed control, ­speed-position switching control, position-speed switching control, speed-torque control

Mark detection function

Regular mode, specified number of detections mode, ring buffer mode;

Mark detection signal: up to 4 points, mark detection setting: 16 settings

Servo amplifier connection method

SSCNET III/H

Servo amplifier

MR-JE-B/MR-J4-B/MR-J4W2-B/MR-J4W3-B servo amplifier range

Operation cycle

1.77 ms

Power supply

5 V DC

24 V DC

250 mA

Related I/O points

8

Weight

kg

0.3

Dimensions (WxHxD)

mm

50x90x83

Order information

Art. no.

281405

304187

Specifications

FX5-40SSC-S

FX5-80SSC-S

Number of controllable axes

4

8

Interpolation functions

Linear interpolation for up to 4 axes, circular interpolation for 2 axes

Linear interpolation for up to 4 axes, circular interpolation for 2 axes

Control system

PTP (point to point) control, trajectory control (both linear and arc), speed control, ­speed-position switching control, position-speed switching control, speed-torque control

PTP (point to point) control, trajectory control (both linear and arc), speed control, ­speed-position switching control, position-speed switching control, speed-torque control

Mark detection function

Regular mode, specified number of detections mode, ring buffer mode;

Mark detection signal: up to 4 points, mark detection setting: 16 settings

Regular mode, specified number of detections mode, ring buffer mode;

Mark detection signal: up to 4 points, mark detection setting: 16 settings

Servo amplifier connection method

SSCNET III/H

SSCNET III/H

Servo amplifier

MR-JE-B/MR-J4-B/MR-J4W2-B/MR-J4W3-B servo amplifier range

MR-JE-B/MR-J4-B/MR-J4W2-B/MR-J4W3-B servo amplifier range

Operation cycle

1.77 ms

1.77 ms

Power supply

5 V DC

24 V DC

250 mA

250 mA

Related I/O points

8

8

Weight

kg

0.3

0.3

Dimensions (WxHxD)

mm

50x90x83

50x90x83

Order information

Art. no.

281405

304187

Back

Page top