Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

L61P

L63P

L63SP

Input voltage

(+10 %, -15 %)

V AC

100–240

(+30 %, -35 %)

V DC

24

24

Input frequency

Hz

50/60 (±5 %)

Inrush current

20 A within 8 ms

100 A within 1 ms (24 V DC input)

100 A within 1 ms (24 V DC input)

Max. input apparent power

130 VA

Max. input power

45 W

45 W

Rated output current (5 V DC)

A

5

5

5

Overcurrent protection (5 V DC)

A

5.5

5.5

5.5

Overvoltage protection

V

5.5–6.5 V

5.5–6.5 V

5.5–6.5 V

Efficiency

70 %

70 %

70 %

Max. compensation time at power failure

ms

Within 10 ms

Within 10 ms (24 V DC input)

Within 10 ms (24 V DC input)

Fuse

Built-in (not replaceable by the user)

Built-in (not replaceable by the user)

Built-in (not replaceable by the user)

Weight

kg

0.32

0.29

0.19

Dimensions (WxHxD)

mm

45x90x109

45x90x109

29x90x109

Order information Art. no.

238063

238064

279592

Specifications

L61P

L63P

L63SP

Input voltage

(+10 %, -15 %)

V AC

100–240

(+30 %, -35 %)

V DC

24

24

Input frequency

Hz

50/60 (±5 %)

Inrush current

20 A within 8 ms

100 A within 1 ms (24 V DC input)

100 A within 1 ms (24 V DC input)

Max. input apparent power

130 VA

Max. input power

45 W

45 W

Rated output current (5 V DC)

A

5

5

5

Overcurrent protection (5 V DC)

A

5.5

5.5

5.5

Overvoltage protection

V

5.5–6.5 V

5.5–6.5 V

5.5–6.5 V

Efficiency

70 %

70 %

70 %

Max. compensation time at power failure

ms

Within 10 ms

Within 10 ms (24 V DC input)

Within 10 ms (24 V DC input)

Fuse

Built-in (not replaceable by the user)

Built-in (not replaceable by the user)

Built-in (not replaceable by the user)

Weight

kg

0.32

0.29

0.19

Dimensions (WxHxD)

mm

45x90x109

45x90x109

29x90x109

Order information Art. no.

238063

238064

279592

Back

Page top