• Register
  • Login

Products

Print page

Horizontal type robot

MITSUBISHI INDUSTRIAL ROBOT Horizontal type

Capable of wide range applications assembly of small parts, heavy load handling and packing.

Capable of top class high speed high precision operation with dedicated motor and amplifier. It has applicability to diverse works by easy connectivity with Mitsubishi's PLCs and servo motors.

RH-FR series

The RH-FR series allows for fast palletizing, targeted re-sort, perfect fit: and all of this in record time.
"Next-generation intelligent functions", "Safe, collaborative work applications", and "FA-IT integration functions". With these 3 key features, the FR Series is capable of handling virtually all your automation needs.

MELFA RH-FR series

RH-F series

The f-series robots, RH-FH-Q series (for iQ platform) and RH-FH-D series (stand-alone), use the next generation controller that incorporates many intelligent features and significantly improves the performance of the robots.

Horizontal type RH-F series

Inquiries
Contact
Knowledge Base
Help
Software
RT ToolBox3

Industry 4.0 White Paper – The fourth industrial revolution has created what has been dubbed ‘Industry 4.0’. This white paper explains the background, consider the challenges and offer solutions to the adoption of I4.0.
More
NEW! 25% off Mitsubishi ceiling mounted food safe robot – Buy the RH-3SQHR3512W-S15 IP65 Food safe robot for £20,000, saving 25% and over £6,800 on a Mitsubishi Electric food safe robot.
More