Search

Start main contents

  • Register
  • Login

Products

Print page

Products

MEsoftstart DIN rail series (16A-32A)

MEsoftstart DIN rail series (16A-32A)

When space is limited but you need fast, high-power soft starting

Compact solution for small - medium applications such as pumps, fans, scroll compressors, filler lines, conveyors and more - powerful 16A and 32A soft starter in a small DIN-rail package.

  • - Bypass relay and Modbus included in all models
  • - Controlled phases: choose between 2 or 3

MEsoftstart/din

  • - DIN rail or panel mount, for 3kW to 30kW motors
  • - Used with 340 - 440Vac line voltage; self-powered or 24V DC supply
  • - Both soft start and soft stop possible
  • - Protections, e.g. "no-flow trip" on pumps
  • - Easy to set up via PC-app and LED indicators
  • - Remote control and monitoring (Modbus RTU)

More information

MEsoftstart/din close-up
Page top