Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Servo support software

Setup and capacity selection software

Motor sizing, start-up and servo adjustment support software

Tuning, monitoring, diagnostics, reading or writing parameters and test operations can be done easily with the setup software on a personal computer. Free capacity selection software is also available.

MR Configurator2

The setup of the servo amplifier can be completed by just following the guidance displays.

More information

MR Configurator2

Motor sizing software

It is possible to select the servo motor size with the capacity selection software (freeware) by entering the specifications of the machine.

Motor sizing software

iQ Works Special Offer; The Next Generation in Industrial Software – Save over 60% of the cost of both iQ Works and GX Works packages.
More information (PDF)
Page top