Start main contents

  • Register
  • Login

Products

Print page

Products

Simple Application Controllers

Simple Application Controllers ALPHA2

The easy to use entry model controller for simple applications.

The ALPHA2 controllers offer simple, reliable control for a range of automation applications including lighting, air conditioning, security systems, temperature, and water control.

More information

Product List

  • All-in-one power supply, CPU, and I/O main unit. Built-in features include display, analog inputs, counters, timers and GSM functionality.


    • 4 different I/O extension modules are available.


      • Options for analog outputs and temperature sensor inputs are available.


        • ASI interface for slaves is available.


          • Engineering Software

            Engineering Software

            Graphical programming interface for ALPHA2 series.


            • Option

              Option

              Lineup of cables and memory cassettes.



              OEM Starter Pack – Our OEM Starter Packs are just £999!
              More

              Full Version AL-PCS/WINThe version includes the following additional highlights, which are supported by the current ALPHA hardware: PID function block, DCF77 radio time signal reception, Optional temperature converter … More The version includes the following additional highlights, which are supported by the current ALPHA hardware: PID function block, DCF77 radio time signal reception, Optional temperature converter (Pt100, K-type thermo-element).
              Visit the website
              Page top