Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Information/network module

Information/network module

This module group enables information exchange with multiple control systems.

The assorted module lineup enhances production efficiency by collecting and controlling various production information.

Ethernet

Designed with dual onboard ports that can be used as either a generic Ethernet or CC-Link IE Field network module.

Product specification

Ethernet

CC-Link IE control network

A high-reliability distributed control network designed to handle very large data communications (128K word) over a high-speed dual-loop optical cable topology with 1Gbps.

Product specification

CC-Link IE control network

CC-Link IE Field Network

A versatile gigabit Ethernet-based network integrating controller, I/O control, safety control, and motion control in a flexible wiring topology supporting star, ring, and line configurations.

Product specification

CC-Link IE Field network

CC-Link

A high-speed and highly reliable deterministic I/O control network that realizes reduced wiring while offering multi-vendor compatible products.

Product specification

CC-Link

Serial communication

Enables serial devices with up to 230.4 kbps transmission speeds to be connected per channel.

Product specification

Serial communication

AnyWireASLINK

AnyWireASLINK is a sensor-level network that requires less installation space and reduces wiring, due to its simple wiring topology.

Product specification

AnyWireASLINK

PROFINET

PROFINET is a communication standard over Industrial Ethernet, designed for collecting data from, and controlling, equipment in industrial systems, with a particular strength in delivering data under tight time constraints.

Product specification

PROFINET

PROFIBUS

PROFIBUS is a standard for fieldbus communication in automation technology and was first promoted several decades ago.

Product specification

PROFIBUS

CANopen

CANopen is a communication protocol and device profile specification for embedded systems used in automation. Today it is used in various application fields, such as medical equipment, maritime electronics, railway applications, or building automation.

Product specification

CANopen
Page top