Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Safety controller

Safety controller

For small- to mid-scale safety control! Achieve easy programming of a safety circuit by using only function blocks.

This safety controller is in compliance with the "ISO 13849-1 Ple" and "IEC 61508 SIL3" Safety Standards and is perfect for the safety control of stand-alone-type devices and systems.

More information

CPU module

CPU module especially designed for the "MELSEC-WS" safety system.

CPU module

Safety I/O module

Safety input/output module especially designed for the "MELSEC-WS" safety system.

Safety I/O module

Network

Network interface module especially designed for the "MELSEC-WS" safety system.

Network
Page top