Start main contents

  • Register
  • Login

Products

Print page

Products

MELSEC iQ-F Series

MELSEC iQ-F Series

The Mitsubishi MELSEC-F Series has been reborn as the MELSEC iQ-F Series, offering enhanced high speed bus, expanded built-in functions, advanced SSCNETIII/H support and improved engineering environment. Program and parameters are set with the GXWorks3 engineering software.

From stand alone use to networked system application, MELSEC iQ-F brings your business to the next level of industry.

More information

CPU module

All-in-one main unit with power supply, CPU and I/O. Built-in features include high-speed counters, positioning outputs, Ethernet, and SD card slot.

More information

CPU module

I/O module

I / O modules are available with and without built-in power supply, and in various input / output configurations.

Product Specification

I/O module

Analog Control module

Options for analog inputs and outputs, temperature sensor inputs, and temperature control. FX3 series analog intelligent function modules can also be connected.

Product Specification

Analog Control module

High-Speed Counting module

High speed counter modules. FX3 series high speed counter modules can also be connected.

Product Specification

High-Speed Counting module

Simple motion / Positioning Control module

Simple motion module supporting SSCNETIII/H. FX3 series pulse output modules can also be connected.

Product Specification

Simple motion / Positioning Control module

Network / Communication module

RS-232, RS-485, RS-422 communication modules. FX3 series CC-Link master modules can also be connected.

Product Specification

Network / Communication module

Option

Bus conversion module, power supply, battery lineup.

Product Specification

Option

MELSEC Cable Accessories – To view our MELSEC cable accessory configurator, click the link below.
More

OEM Starter Pack – Our OEM Starter Packs are just £999!
More
Page top