MITSUBISHI ELECTRIC Changes for the Better
United Kingdom
High-gain servo/spindle drives, capable of fully enhancing drive system performance High-performance Servo/Spindle Drives : MDS-D2/DH2 Series Servo/Spindle Drives : MDS-DJ Series. Multi-hybrid Drives : MDS-DM2 Series. MDS-DM2-SPHV3

MDS-E/EH Series

High-performance Servo/Spindle Drive Units The servo-control-dedicated core processor offers faster control, to achieve improved basic performance.

MDS-EM/EMH Series

Multi-hybrid Drive Units The multi-hybrid drive unit is capable of driving a maximum of three servo axes and one spindle.

MDS-EJ/EJH Series

All-in-one compact drive units Ultra-compact drive units with built-in power supplies contribute to reduced control panel size.

MDS-D2/DH2 Series

With the fastest current control cycle, the basic performance is drastically enhanced (high-gain control). A combination of high-speed servo motor and high-accuracy detector helps to enhance the overall drive performance.

MDS-DJ Series

Ultra-compact drive units with built-in power supplies contribute to reducing control panel size. The 2-axis type is added for further downsizing.

MDS-DM2 Series

A line of high-performance multi-hybrid drive units are available. The multi-hybrid drive unit drives a maximum of three servo axes and one spindle, supporting the ownsizing of units and offering technical advantages.

MDS-DM2-SPHV3

The multi-hybrid drive unit drives a maximum of three servo axes and one spindle.