Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Software tools

Software tools

The network software tools enable an Improved CNC environment.

NC Servo Selection
NC Designer2
NC Trainer2 / NC Trainer2 plus
NC Configurator2
NC Analyzer2
NC Explorer
NC Monitor2
Remote Monitor Tool (C70)

NC Servo Selection

By selecting the machine configuration model and inputting the machine specifications, the optimal servo motor which is meeting the specifications can be selected.

NC Servo Selection

Screen design: NC Designer2

We provide a development environment where the MTB can customize screens easily.

Screen design: NC Designer2

Training tool /customization support: NC Trainer2 / NC Trainer2 plus

NC Trainer2 plus supports customization development on all CNCs.
This is an application for learning how to operate the CNC screen and machining programs on a computer without the CNC control unit or a special display unit.

Training tool /customization support: NC Trainer2 / NC Trainer2 plus

NC parameter setup: NC Configurator2

NC parameters required for NC control and machine operation can be edited on a computer.

NC parameter setup: NC Configurator2

Servo adjustment: NC Analyzer2

Servo parameters can be adjusted automatically by measuring and analyzing the machine's characteristics.

/fa/eu_en/products/cnt/cnc/items/img/03lp3sw_s005.jpg

Data transfer: NC Explorer

When a computer is connected with multiple CNCs via Ethernet, the CNC machining data file can be executed via the Windows Explorer on the PC.

Data transfer: NC Explorer

Remote monitoring: NC Monitor2

Taking advantage of the network in a plant, CNC operation status can be monitored from a remote location.

Remote monitoring: NC Monitor2

Remote monitoring: Remote Monitor Tool (C70)

An identical NC display screen can be displayed on a personal computer. By connecting a personal computer to the NC unit, various data can be checked and set with the same HMI as the standard NC screen if necessary. The Remote Monitor Tool (C70) is free of charge.

Remote monitoring : Remote Monitor Tool (C70)

MELSEC Cable Accessories – To view our MELSEC cable accessory configurator, click the link below.
More
Page top