Start main contents

  • Register
  • Login

Factory Automation

Print page

Factory Automation

Mitsubishi Electric OEM Starter Pack

Small Machine Solution

Mitsubishi Electric’s solution for small machines delivers a totally integrated automation architecture which is based on using standard networking components and provides a cost effective, yet powerful and scalable solution. The solution is based on using automation components, such as PLCs, HMIs and Inverters, all complete with embedded communication ports, at no extra cost.

Key Benefits

• Total automation offering
• Flexible architecture
• Easy set up
• Reduced engineering time
• Networking at no extra cost
• Scalable solution
• Advanced diagnostic capability
• Reduced downtime
• In built security features
• Quality and reliability
• Designed to meet the needs of Industry 4.0

Save 70% with our OEM Starter Pack Offer!

This pack is just £999 and includes the following:

• FX5U-32MR/ES: iQ-F PLC 16 I/P 16 O/P
• GT2107-WTSD: Widescreen GOT HMI
• FR-E720S-050SC-ENE: 0.75 KW, 5.0A 1 phase compact inverter
• Ethernet mini switch: for network management
• iQ-Works: Programming suite for PLCs, HMIs, Inverters and Motion Control (including 2
licences)

Contact Us

If you would like to receive more information about our OEM Starter Pack, please fill in the contact form below.

The fields marked by a * are mandatory.

Please enter the text you can see on the picture in the field below. If you can not read the picture please click "Refresh".

Sicherheitscode Refresh

Back

Page top