• Register
  • Login

Factory Automation

Print page

News Center

Back

Buy the RH-3SQHR3512W-S15 IP65 Food safe robot for £20,000. (25% off List price) This offers a ceiling mounted SCARA robot with the speed and flexibility of a delta robot for the cost of a conventional SCARA robot.

List Price Information:
•SAP Order No: 250352
•Model No: RH-3SQHR3512W-S15 (CR2D)
•Description: MELFA 4-axis; ceiling mounted IP65, 3 kg; including drive unit and iQ controller
Terms and Conditions
Please note that this is a limited offer only while stocks last

•Only one robot per customer
•Discount available only on advertised model
•Does not include PLC
•Offer only available on limited stock

To take up this special offer contact us at the details below

Mitsubishi Electric | automation@meuk.mee.com | 01707 288 780

Back

Inquiries
Contact
Knowledge Base
Help